IESNA:LM-63-2002
[TEST]P735865
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S290D850-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1429
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 12.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
702.3 740.9 784.4 837 879.5 917.6 961.5 979.4 991.9 997.2
992.9 982.8 963.5 933.5 906.5 876.1 833.6 798.4 766 740.5
703.3 672.4 631.8 627 596.6 579.7 556.1 538.7 521.8 504.4
489.9 456.6 428.6 399.2 366.8 334.5 298.3 260.7 228.3 196.5
171.4 154 134.7 117.3 103.3 88.8 75.3 61.3 49.7 38.1
28 18.3 10.6 4.3 0
702.3 737.1 776.7 818.6 863.1 907 939.8 965.9 986.6 992.9
994.8 987.6 974.1 957.2 931.1 904.6 871.7 839.4 812.4 778.1
746.7 716.8 670.9 660.3 631.8 608.7 589.4 566.7 548.8 528.1
511.7 475 440.7 410.8 382.3 352.4 321 289.6 254.4 222.5
191.6 167.5 145.3 126.5 109.6 93.6 79.2 64.7 52.1 40.1
28.5 19.3 11.1 4.8 0
702.3 720.2 750.1 782 814.3 848.1 875.1 905.5 929.7 947
959.6 966.4 969.2 967.3 962 953.3 937.4 925.3 903.6 881.9
857.7 835.5 798.4 788.7 766 738 712.9 686.9 661.8 641.5
615.9 563.8 516 472.6 435.4 399.2 366.8 338.9 307.5 280
252.4 225.4 198.9 173.8 147.7 125 103.3 84 66.1 48.8
34.8 22.7 12.6 5.3 0
702.3 721.1 737.1 751.1 765.6 783.9 802.2 814.3 834.1 842.3
854.8 869.3 879.5 883.8 893.5 896.4 899.7 901.7 900.2 896.8
895.4 890.6 881.4 878.5 869.3 860.6 848.1 838.9 824 812.4
796.9 760.2 719.2 676.3 633.8 584.1 538.7 491.9 446.5 404
359.6 317.1 278 242.8 207.1 173.3 142.9 114.9 90.7 66.6
46.8 29.9 16.4 6.3 0
702.3 708.6 708.6 707.6 705.2 703.3 699.9 695.6 693.6 690.3
684.9 678.2 671.9 668 661.3 653.6 644.4 639.6 631.8 621.2
611.6 604.8 589.9 585.5 574.4 569.1 557.5 544 534.3 525.2
512.6 482.7 454.7 425.3 395.8 368.3 337.9 308.9 281.4 253.4
226.9 202.2 179.6 154.9 135.2 115.4 98.5 79.6 63.7 48.8
34.8 23.2 13 5.8 0
702.3 694.6 678.7 664.2 650.2 636.7 623.6 608.7 594.7 587.4
572.5 560.4 549.8 537.7 524.2 513.1 500.6 490.9 479.8 469.2
459.5 450.4 434.9 431.5 420.9 411.3 402.6 393.4 383.3 374.6
364.4 344.2 322.4 302.6 283.3 265 247.6 230.2 214.3 199.8
182.9 166.5 150.6 135.2 119.7 104.3 88.8 74.3 59.4 46.3
33.3 22.7 13 6.3 0
702.3 681.6 651.6 627 608.2 589.9 573.4 552.7 534.3 525.2
509.7 495.7 486.1 474 462.9 451.3 440.7 431.5 418 407.9
398.2 391 375.1 369.7 361.1 355.3 346.1 338.9 333.5 325.3
318.1 300.7 286.7 270.8 256.8 243.3 229.8 216.7 203.2 190.2
175.2 161.7 148.2 134.2 119.2 104.3 89.3 75.8 61.3 48.3
35.7 23.7 14 6.3 0
702.3 673.4 644.4 614 594.2 570.5 550.3 527.6 518.9 499.6
487.5 473 464.4 448.9 437.8 423.8 414.6 400.6 390.5 383.3
373.1 363.5 354.3 349 342.7 334.5 327.3 320 313.8 305.5
299.8 283.8 270.3 260.2 248.6 237.5 226.9 214.8 202.7 190.2
176.7 162.7 150.1 137.1 123.6 109.1 95.1 80.6 65.6 52.1
37.7 25.1 14 5.3 0
702.3 666.6 635.2 612.5 587.4 562.8 539.7 519.9 509.7 489.5
475 461 453.7 435.4 426.2 413.2 400.6 391.5 381.8 373.1
364.4 355.7 343.7 340.3 332.6 325.8 319.1 309.9 304.1 296.4
291.5 279 267.9 258.2 249.1 238.5 226.9 215.8 203.7 191.1
178.6 165.1 152.5 139.5 126.5 111.5 97 82.5 67.1 52.1
37.7 25.1 13.5 5.8 0
